Back to top

AKD BASIC Safety

  • Safe electrical separation, as per EN 61800-5-1, between the power input / motor connections and the signal electronics (see page Insulation Strength).
  • Soft-start, overvoltage detection, short-circuit protection, phase-failure monitoring.
  • Ready to Operate (relay contact)
  • Safe Stop (STO), SIL 2 according to IEC 62061 "PL d" according to ISO 13849-1, see page Safety Concept AKDSistema Library.
  • Temperature monitoring of the servo amplifier and motor (if our motors and prefabricated cables are used).