Back to top

AKD-C Cable Lengths

AKD-C offers two separate strings to connect up to 8 AKD-N to each of them. Maximum total cable length for each string is 100 m.

Cable type Cable Usage Available Length (m) Maximum Length (m)
CCNCN1 X20/X21, AKD-C to AKD-N, hybrid 3, 6, 12, 24, 36 40
Ethernet Cable X10, X11, AKD-C to AKD-C on request 100
Ethernet Cable X10, X11, AKD-C to personal computer or switch on request 100
single line X13 + 24 V/GND, X15 Digital I/Os, X16 STO Signals 30

image