Back to top

AKD-C/N Electrical Information

Power Supply

Auxiliary supply voltage Mains power supply
  • From an external 24V/14A DC power supply unit
  • Electrically isolated
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses
  • 3 x 400V/480V+ 10%, 50...60Hz
  • Industrial mains, 200 kA max. symmetrical current rating
  • Mains filters integrated
  • Fusing: (e.g. fusible cutout) to be provided by the user, see Fuses

AKD-N Output Current

Model Inom/A Ipeak/A
00307 3 9
00607 6 18
01207 12 30

AKD-C DC Bus Link

  • Brake circuit: with dynamic distribution of the regenerated power between several AKD-C on the same DC bus link circuit.
  • Internal Brake Resistor, external Brake Resistor if required.
  • DC bus link voltage can be connected in parallel
  • KCM Capacitor Module usable

Control Circuits

  • Digital current controller (670 ns)
  • Digital speed controller (62,5 µs)
  • Digital position controller (250 µs)