Back to top

AKD-C/N Safety

AKD-C

  • Safe electrical separation, as per EN 61800-5-1, between the power input and the signal electronics
  • Soft-start, overvoltage detection, short-circuit protection, phase-failure monitoring.
  • Ready to Operate (relay contact)
  • Safe Torque Off (STO), SIL 2 according to IEC 62061 "PL d" according to ISO 13849-1

AKD-N

  • Safe electrical separation, as per EN 61800-5-1, between the DC power input / motor connections and the signal electronics.
  • Overvoltage detection, short-circuit protection.
  • Safe Torque Off (STO), SIL 2 according to IEC 62061 "PL d" according to ISO 13849-1
  • Temperature monitoring of the servo amplifier and motor.
Structure STO ISO 13849-1 IEC 62061 PFH [1/h] SFF [%] TM (Years)
AKD-C + 1 x AKD-N global PL d, CAT 3 SIL 2 2.9E-08 97.08 20
AKD-C + 8 x AKD-N global PL d, CAT 3 SIL 2 2.9E-08 99.44 20
1 x AKD-N-DS local PL d, CAT 3 SIL 2 2.9E-08 97.12 20