Back to top

AKD CP & CF Hi Flex cable specifications

Motor Power Cables Current (A) Brake wire? Dia (in) Bend Radius (in) Flex cycles Cable Rating
Static Dynamic Temp. V
CP-507CCAN-xx-x 12 No 0.5 5 7.5 1000000 105ºC 600V
CP-507CDAN-xx-x 12 Yes 0.575 5.75 8.625 1000000 105ºC 600V
CP-508DCAN-xx-x 20 No 0.57 5.7 8.55 1000000 105ºC 600V
CP-508DDAN-xx-x 20 Yes 0.653 6.53 9.795 1000000 105ºC 600V
CP-508EDBN-xx-x 24 Yes 0.72 7.2 10.8 1000000 105ºC 600V
Feedback Cables Feedback   Dia (in) Bend Radius (in) Flex cycles Cable Rating
  Static Dynamic Temp. V
CF-RA2574N-xx-x Resolver   0.328 3.28 4.92 1000000 90ºC 600V
CF-DA0374N-xx-x SFD   0.295 2.95 4.425 1000000 90ºC 600V
CF-SB7374N-xx-x BiSS & EnDat 2.2   0.42 4.2 6.3 1000000 90ºC 600V
CF-CB7374N-xx-x AqB Encoder   0.42 4.2 6.3 1000000 90ºC 600V