Back to top

AKD-N Cable Lengths

AKD-C offers two separate strings to connect up to 8 AKD-N to each of them. Maximum total cable length for each string is 100m.

Cable Type Cable Usage Available Length (m) Maximum Length (m)
CCNCN1 AKD-C to AKD-N, hybrid 3, 6, 12, 24, 36 40
CCNNN1 AKD-N to AKD-N, hybrid

0.25, 0.5, ... , 2.0 (steps 0.25m)

2.5, 3.0, ... , 25 (steps 0.5m)

25
CCJNAz AKD-N-DG/DT to Motor, hybrid

0.2, 0.3, ... , 1.0 (steps 0.1m)

1.25, 1.5, ... , 2.0 (steps 0.25m)

2.5, 3.0, ... , 5.0 (steps 0.5m)

5
CMxNAz AKD-N-DF/DS to Motor, Power
CFyNAz AKD-N-DF/DS to Motor, Feedback
single line X13 + 24 V/GND, X15 Digital I/Os, X16 STO Signals 30

z: 1 = Connector M23, 2 = Connector Speedtec (CC only), 3 = Connector i-tec

image