Back to top

AKD Power Connector

akd-x2-klein.jpg

Used with AKD, voltage type 06, current types 3A and 6A

akd-x2-gross.jpg

Used with AKD, voltage type 06, current types 12A and 24A, and with AKD voltage types 07, current types 3A to 24A

akd-x2-gross-48A.png Used with AKD 48A. Brake connector (X16)

Technical Data

Pins 6 6 6
Pitch 5.08 mm 7.62 mm 10mm
Protection class IP 20 IP 20 IP 20
Max. current 10 A 41 A 76 A
Max. voltage 300 V 1000 V 1000 V
Test Voltage 4 kV 8 kV 8kV
Inflammability Class (UL 94) V0 V0 V0
Stripping length 7 mm 10 mm 14mm
Wire cross section AWG 14,
2.5 mm²
AWG 10,
6 mm²
AWG 6
16 mm²