Back to top

AKM Motors with Micron Gearheads

Assignment of RediMount adapters to AKM motors

RediMount Adapters that fit to AKM Motors:

AKM Motor RediMount Flange Length (mm)   AKM Motor RediMount Flange Length (mm)
AKM1xx - Ax RM060-130 1.38 (35.1)   AKM4xx - Kx RM075-105 1.69 (42.9)
AKM1xx - Bx RM060-311 1.47 (37.3)     RM090-105 1.74 (44.1)
AKM1xx - Cx RM060-zzz in process     RM100-105 1.72 (43.7)
AKM2xx - Ax RM060-6 1.22 (31.0)     RM115-105 1.93 (48.9)
  RM075-6 in process   AKM5xx - Ax RM100-71 1.72 (43.7)
  RM090-6 2.47 (62.7)     RM115-71 1.93 (48.9)
          RM142-71 2.74 (69.6)
AKM2xx - Bx RM060-11 1.22 (31.0)    AKM5xx - Bx RM100-72 2.08 (52.8)
  RM075-11 in process     RM115-72 2.36 (59.9)
  RM090-11 2.47 (62.7)     RM142-72 2.74 (69.6)
AKM2xx - Cx RM060-343 1.22 (31.0)    AKM5xx - Cx RM100-53 in process
  RM075-343 1.69 (42.9)     RM115-53 2.36 (59.9)
  RM090-343 1.74 (44.1)     RM142-53 in process
AKM2xx - Dx RM060-355 1.22 (31.0)    AKM5xx - Dx RM100-zzz in process
  RM075-zzz in process     RM115-zzz in process
  RM090-zzz in process     RM142-zzz in process
AKM2xx - Ex RM060-11 1.22 (31.0)    AKM5xx - Gx RM100-69 1.72 (43.7)
  RM075-11 in process     RM115-69 1.93 (48.9)
  RM090-11 2.47 (62.7)     RM142-69 2.74 (69.6)
AKM3xx - Ax RM060-19 1.22 (31.0)    AKM5xx - Hx RM100-52 1.72 (43.7)
  RM075-19 1.69 (42.9)     RM115-52 2.36 (59.9)
  RM090-19 1.74 (44.1)     RM142-52 2.74 (69.6)
  RM100-19 2.32 (58.9)    AKM6xx - Ax RM142-92 3.21 (81.5)
AKM3xx - Cx RM060-zzz in process     RM180-92 3.60 (91.4)
  RM075-zzz in process     RM220-92 2.74 (69.5)
  RM090-zzz in process    AKM6xx - Gx RM142-88 3.21 (81.5)
  RM100-zzz in process     RM180-88 3.60 (91.4)
AKM3xx - Gx RM060-20 1.22 (31.0)     RM220-88 in process
  RM075-20 1.69 (42.9)    AKM6xx - Kx RM142-83  2.74 (69.6)
  RM090-20 1.74 (44.1)     RM180-83 in process
AKM4xx - Ax RM075-40 1.69 (42.9)     RM220-83 in process
  RM090-40 1.74 (44.1)    AKM6xx - Lx RM142-zzz in process
  RM100-40 1.72 (43.7)     RM180-zzz in process
  RM115-40 1.93 (48.9)     RM220-zzz in process
AKM4xx - Bx RM075-307 in process    AKM7xx - Ax RM180-114 3.60 (91.4)
  RM090-307 2.47 (62.7)     RM220-114 2.74 (69.6)
  RM100-307 in process   AKM7xx - Gx RM180-107 3.60 (91.4)
  RM115-307 1.93 (48.9)     RM220-107 2.74 (69.9)
AKM4xx - Cx RM075-124 1.69 (42.9)    AKM7xx - Kx RM180-96 3.60 (91.4)
  RM090-124 1.74 (44.1)     RM220-96 in process
  RM100-124 1.72 (43.7)        
  RM115-124 1.93 (48.9)        
AKM4xx - Ex RM075-28 1.69 (42.9)        
  RM090-28 1.74 (44.1)        
  RM100-28 1.72 (43.7)        
  RM115-28 1.93 (48.9)        
AKM4xx - Gx RM075-37 1.69 (42.9)        
  RM090-37 1.74 (44.1)        
  RM100-37 1.72 (43.7)        
  RM115-37 1.93 (48.9)
AKM4xx - Hx RM075-25 1.69 (42.9)
  RM090-25 1.74 (44.1)
  RM100-25 1.72 (43.7)
  RM115-25 1.93 (48.9)

Assignment of Micron gearheads to RediMount adapters

Gearheads that fit to the Redi Mount Adapters

RediMount Adapters Micron Gearheads
RM060 XT060, VT006, VTR006
RM075 VT075, VTR075, VT090, VTR090
RM090 XT080,
RM100 VT010, VTR010, VT115, VTR115
RM115 XT120
RM142 XT160
RM180 VT018, VTR018
RM220 VT014, VTR014