DBL - DBK Motors with Micron Gearboxes
Assignment of RediMount adapters to DBL/DBK Motors
Redi Mount Getriebeadapter that fit to DBL - DBK Motors
Motor | RediMount | Flange Length (mm) | Motor | RediMount | Flange Length (mm) | |
---|---|---|---|---|---|---|
DBL2x | RM060-7 | 1.22 (31.0) | DBK4x | RM060-49B | 1.95 (49.5) | |
RM075-7 | in process | RM075-49B | in process | |||
DBL3x (11mm shaft) | RM060-57 | 1.22 (31.0) | RM090-49B | 1.74 (44.1) | ||
RM075-57 | 1.69 (42.9) | RM100-49B | TBD | |||
RM090-57A | 1.74 (44.1) | RM115-49B | 1.93 (48.9) | |||
DBL3x (14mm shaft) | RM060-25 | 1.22 (31.0) | DBK5x | RM115-84 | 23.6 (59.9) | |
RM075-25 | 1.69 (42.9) | RM142-84 | 3.21 (81.5) | |||
RM090-25 | 1.74 (44.1) | RM180-84 | 3.60 (91.4) | |||
RM100-25 | 1.72 (43.7) | RM220-84 | in process | |||
RM115-25 | 1.93 (48.9) | DBK6x | RM142-zzz | in process | ||
DBL4x | RM075-52A | 1.69 (42.9) | RM180-zzz | 3.60 (91.4) | ||
RM090-52A | 1.74 (44.1) | RM220-zzz | 2.74 (69.6) | |||
RM100-52 | 1.72 (43.7) | DBK7x | RM180-317 | 3.60 (91.4) | ||
RM115-52 | 2.36 (59.9) | RM220-317 | 2.74 (69.6) | |||
RM142-52 | 2.74 (69.6) | |||||
DBL5x | RM115-88 | 2.36 (59.9) | ||||
RM142-88 | 3.21 (81.5) | |||||
RM180-88 | 3.60 (91.4) | |||||
RM220-88 | in process | |||||
DBL6x | RM180-zzz | 3.60 (91.4) | ||||
RM220-zzz | 2.74 (69.6) | |||||
DBL7x | RM142-107 | 3.36 (85.3) | ||||
RM180-107 | 3.60 (91.4) | |||||
RM220-107 | 2.74 (69.6) | |||||
DBL8x | RM220-119 | 3.35 (85.1) |
Assignment of Micron gearheads to RediMount adapters
Gearheads that fit to the Redi Mount Getriebeadapter
RediMount Adapters | Micron Gearheads |
---|---|
RM060 | XT060, VT006, VTR006 |
RM075 | VT075, VTR075, VT090, VTR090 |
RM090 | XT080, |
RM100 | VT010, VTR010, VT115, VTR115 |
RM115 | XT120 |
RM142 | XT160 |
RM180 | VT018, VTR018 |
RM220 | VT014, VTR014 |