Back to top

Encoder connector AKD-N

encoderstecker_AKD-N.png
  1. View
  2. Contact socket
  3. Dimensions

Technical Data

Pins 17 (female)
Temperature range -20 to 130 °C
Protection class IP 66/67 if plugged
Max. current 9 A
Max. voltage 125 V (AC, DC)
Test Voltage 2500 V
Contact resistance < 5 Ohm
Mating cycles > 50
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)
Cable diameter max. 10 mm
Wire cross section 0.2 to 0.52 mm²