Back to top

Encoder connector Washdown Motor

  1. View
  2. Contact socket
  3. Contacts
  4. Lamella Clamp
  5. Dimensions

Pinout

Technical Data

Pins 17
Housing Stainless Steel V4A (AISI 316)
Seals Viton (FPM)
Temperature range -40 to 125 °C
Protection class IP 67 / IP 69K if plugged
Max. current 9 A
Max. voltage 125 V (AC, DC)
Test Voltage 2500 V
Contact resistance < 5 Ohm
Mating cycles > 1000
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)
Cable diameter max. 10 mm
Wire cross section  0.2 to 0.52 mm²