Back to top

G&L Product Downloads

PiCPro/MMC

Filename Description
PiCProMonV18_0.zip PiCPro for Windows Monitor Edition Version 18.0
When installing, use serial number A12345

Full release - 8/25/2010, 43.3 MB
PiCProMonV17_0.zip PiCPro for Windows Monitor Edition Version 17.0
When installing, use serial number A12345

Full release - 12/05/2008, 42.3 MB
PiCProMonV16_1.zip PiCPro for Windows Monitor Edition Version 16.1
When installing, use serial number A12345

Full release - 06/22/2007, 42.4 MB
(Supports Windows Vista)
PiCProMonV16_0.zip PiCPro for Windows Monitor Edition Version 16.0
When installing, use serial number A12345

Full release - 10/09/2006, 41.0 MB
PiCProMonV15_1.zip PiCPro for Windows Monitor Edition Version 15.1
When installing, use serial number A12345

Full release - 09/22/2005, 36.4 MB
MMC4PC26.zip MMC for PC Support Software V2.6
Full release - 05/09/2015, 1,174 KB

Supports Windows 7, Vista and XP (32 bit only)

HMI H-Designer

Filename Description
H-Designer V6[1].3.1-169.zip H-Designer Version 6.3.1 Build 169
Released 12-15-2008, 21,776 KB
Registration Serial Number: 31775044-124-11760

Centurion Servo Motor

Filename Description
LSM.ZIP LSM Motor Information
140 KB
MSM.ZIP MSM Motor Information
100 KB

MSM_LSM.zip

Centurion MSM and LSM Servo Motor CD
15,366 KB

Centurion Servo Amplifier

Filename Description
DSAProV1_5.zip DSAPro Drive Commissioning Sofware Version 1.5
23,079 KB
HSM_NSMREP_DSA.zip DSAPro Motor Database
79 KB
HSM_NSMREP_DSM.zip DSMPro Motor files for NSM Replacement Motors
2 KB
dsmpro16.zip DSMPro Version 1.6 for Use with DSM Drives
1,008 KB
EASY.ZIP Easy Size - Includes New DSA Drives and XSM Motors
688 KB
HSM & NSM v6.pdf Brochure for the HSM and NSM Replacement Motors