Back to top

KAS HMI Panel


With Kollmorgen HMI’s visualization projects can be scaled for different size screens and performance demands without having to re-write code or learn different tools.

  • Two processor levels
  • Automatic variable mapping
  • Auto-IP for instant connection to control hardware
  • IP65 Waterproof, some models Marine certified
  • High-resolution LCD displays

KAS Operating Console (AKI2G)

  AKI2G-CDA 5" AKI2G-CDA 7" AKI2G-CDB 7" AKI2G-CDB 12"
Housing Plastic, IP65 Aluminum, IP65, NEMA 4X/12 and UL Type 4X/12
Resolution 800 x 480 (16:9) 800 x 480 (16:9) 800 x 480 (16:9) 1280 x 800 (16:10)
Processor 400MHz ARM9 1.0GHz ARM Single Cortex-A9 1.0GHz ARM Dual Cortex-A9
RAM 128 MB (DDR2) 512 MB (DDR3) 1 GB (DDR3)
Flash Memory 256 MB, 200 MB free for application storage 2GB SSD(eMMC), 1.5GB free for application storage
External Storage   1 x SD card
Connectivity 1 x Ethernet, 4 x serial 2 x Ethernet, 2 x serial
SD Card n/a SD & SDHC
Expansion 1 x USB 2.0 500mA 2 × USB 2.0 500mA
Audio Output Yes
PDF Viewer Yes
Web Browser Yes