Back to top

How to Achieve a Rating of IP67 with an AKM Motor

The AKM standard motor can be configured to achieve an IP67 rating by using the straight connectors (G option) and the shaft seal (01 option).  The 0W (washdown) and 0F (food grade) motors all meet the IP67 rated whether they have straight or angled connectors.