Back to top

Hybrid Motor Connector AKD-N

motorstecker_aufbau AKD-N_mod.png
  1. View
  2. Contact Socket
  3. Dimensions

Technical Data

  Power Signal
Pins 4 4
Temperature range -20 to 130 °C
Protection class IP 66/67 if plugged
Max. current 30 A 10A
Max. voltage 630 V (AC, DC) 250 V (AC, DC)
Test Voltage 6000 V 2500 V
max. wire cross section 4 mm² 1.5 mm²
Mating cycles > 50
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)