Back to top

I/O Modules

Kollmorgen offers several bus terminals for expanding the automation system.
I/O Module Info: Part Number links point to technical data.
I/O Terminal Part Number Description Tech. Manual
AKT-AN-200-000 2 Channel Thermocouple Input Module
AKT-AN-400-000 4 Channel Thermocouple Input Module
AKT-AN-410-000 4 Channel Analog Input Module, 0-10 VDC
AKT-AN-420-000 4 Channel Analog Input Module, 0-20 mA
AKT-AN-810-000 8 Channel Analog Input Module, 0-10 VDC
AKT-AN-820-000 8 Channel Analog Input Module, 0-20 mA
AKT-AT-220-000 2 Channel Analog Output Module, 0-20 mA
AKT-AT-410-000 4 Channel Analog Output Module, 0-10 VDC
AKT-AT-420-000 4 Channel Analog Output Module, 0-20 mA
AKT-AT-810-000 8 Channel Analog Output Module, 0-10 VDC
AKT-AT-820-000 8 Channel Analog Output Module, 0-20 mA
AKT-DN-004-000 4 Channel Digital Input Module, 24 VDC 3ms
AKT-DN-008-000 8 Channel Digital Input Module, 24 VDC 3ms
AKT-DNH-004-000 4 Channel Digital Input Module, 24 VDC 0.2ms
AKT-DNH-008-000 8 Channel Digital Input Module, 24 VDC 0.2ms
AKT-DT-004-000 4 Channel Digital Output Module, 24 VDC 0.5A
AKT-DT-008-000 8 Channel Digital Output Module, 24 VDC 0.5A
AKT-DT-2RT-000 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free
AKT-ECT-000-000 EtherCAT Bus Coupler
AKT-EM-000-000 Standard-Bus End Terminal
AKT-IM-000-000 Isolation / Separation Terminal
AKT-PRB-000-000 PROFIBUS Coupler
AKT-PS-024-000 Power Supply, 24 VDC
AKT-PSF-024-000 Fused Power Supply with diagnostics, 24 VDC
AKT-SM-L15-000 Stepper Motor Terminal, 24 VDC, 1.5 A
AKT-SM-L50-000 Stepper Motor Terminal, 50 VDC, 5 A