Power Connector Motor M40, 8-poles
| 07 Nov 2013
|
|
Power Connector Motor M40, 8-poles
|
- View
- Contact Socket
- Contacts
- Lamella Clamp
- Dimensions
|
Technical Data
|
Power |
Signal |
---|
Pins |
4 |
4 |
---|
Temperature range |
-20 to 130 °C |
---|
Protection class |
IP 66/67 if plugged |
---|
Max. current |
75 A |
30A |
---|
Max. voltage |
630 V (AC, DC) |
250 V (AC, DC) |
---|
Test Voltage |
6000 V |
4000 V |
---|
max. wire cross section |
16 mm² |
4 mm² |
---|
Mating cycles |
> 50 |
---|
Pollution class |
3 (to EN 61948) |
---|
Overvoltage category |
III (to EN 61948) |
---|
Max. operating height |
2000m (to EN 61948) |
---|