Back to top

Low Voltage AKD Operation

Numerous applications require lower than standard line voltages for a bushless servo application. The AKD can be ordered in a low voltage variant that allows for operation as low as 48 Volts DC. The part number for this variant is AKD-P00306-NBAN-0069  and has some special characteristics on the power scripts to allow for this operation.

In-rush ‘on’ threshold [V]

30

In-rush ‘off’ threshold [V]

15

Low regen threshold [V]

98

High regen threshold [V]

105

Over voltage level [V]

125

Under voltage level [V]

20

Comments

Mike_Kilroy's picture
Mike_Kilroy
Any reason we cannot go down to a 12Vdc battery?  I have run S600 drives on 12Vdc with no problem in past.  We have an app for a radar test stand and the customer wants 12Vdc not 48Vdc...  We must provide complete turnkey system with rechargable batts, chargers, AKD, AKM, wireless communications to HMI...