Resolver+SFD connector Washdown Motor
|
Pinout
Resolver (Feedback code R-)
SFD (Feedback code C-)
Technical Data
Pins | 12 |
---|---|
Housing | Stainless Steel V4A (AISI 316) |
Seals | Viton (FPM) |
Temperature range | -40 to 125 °C |
Protection class | IP 67 / IP 69K if plugged |
Max. current | 10 A |
Max. voltage | 160 V (AC, DC) |
Test Voltage | 2500 V |
Contact resistance | < 5 Ohm |
Mating cycles | > 1000 |
Pollution class | 3 (to EN 61948) |
Overvoltage category | III (to EN 61948) |
Max. operating height | 2000m (to EN 61948) |
Cable diameter max. | 10 mm |
Wire cross section | 0.2 to 0.52 mm² |