Back to top
File Language File Type: Size Release Date
zip AKD Servo Drive Firmware (AKD-P-NBAN-01-17-00-000)
AKD Servo Drive Firmware Position Indexer Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.78 MB 11/13/17
pdf AKD Fault Card EN (REV R)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
English pdf 311.05 KB 11/13/17
zip AKD Servo Drive Firmware (AKD-P-NBEI-01-17-00-000)
AKD Servo Drive Firmware Position Indexer Ethernet. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.78 MB 11/14/17
zip AKD Servo Drive Firmware and EtherCAT Device Description (AKD-P-NBEC-01-17-00-000)
AKD Servo Drive Firmware Position Indexer EtherCAT. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 2.51 MB 11/14/17
pdf AKD Installation Manual EN (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
English pdf 16.82 MB 11/13/17
zip AKD-N Individual STO Servo Drive Firmware (AKD-N-DSEC-01-17-00-000)
EtherCAT, dual line, and local safety. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225) Release Notes
English zip 2.06 MB 11/14/17
pdf AKD Installation Manual RU (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Russian pdf 18.04 MB 11/13/17
zip AKD Servo Drive WorkBench GUI Full Setup DE (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes. Release Notes
German zip 136.1 MB 11/13/17
pdf AKD PDMM Fault Card ZH (REV H)
Describes AKD PDMM Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Chinese, Simplified pdf 3.89 MB 11/14/17
zip AKD Servo Drive WorkBench GUI Full Setup PT (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes. Release Notes
Portuguese, Brazil zip 131.03 MB 11/14/17
pdf AKD SynqNet Communications Manual EN (REV E)
AKD SynqNet Communications Manual describes the installation, setup, range of functions, and software protocol for the SynqNet AKD product series. Valid for firmware version 1.17.
English pdf 533.9 KB 11/14/17
pdf Zubehör für digitale Antriebe mit AKD DE (REV 10-2017)
Beschreibt AKD Zubehör und enthält wesentliche technische Daten.
German pdf 5.62 MB 11/14/17
zip AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-17-00-000)
AKD PDMM Servo Drive (800 MHz) Firmware Motion Control EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.91 MB 11/14/17
pdf AKD Fault Card PT (REV R)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Portuguese, Brazil pdf 321.16 KB 11/13/17
zip AKD Servo Drive Firmware (AKD-P-NBPN-01-17-00-000)
AKD Servo Drive Firmware Position Indexer PROFINET RT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.81 MB 11/14/17
zip AKD Servo Drive Firmware and EtherCAT Device Description and CANopen EDS (AKD-P-NBCC-01-17-00-000)
AKD Servo Drive Firmware Position Indexer CANopen and EtherCAT. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 2.53 MB 11/14/17
pdf AKD Installation Manual FR (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
French pdf 17.65 MB 11/13/17
zip AKD-N Tertiary Field Bus Servo Drive Firmware (AKD-N-DFEC-01-17-00-000).
AKD Near Servo Drive Firmware Motion Control with EtherCAT, dual line, and tertiary fieldbus. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 2.06 MB 11/14/17
pdf AKD Installation Manual ZH (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Chinese, Simplified pdf 16.54 MB 11/13/17
zip AKD Servo Drive WorkBench GUI Standard Setup DE (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes Release Notes
German zip 60.88 MB 11/13/17
pdf AKD PDMM User Guide EN (REV J)
Describes software installation, setup, and operation for the AKD PDMM drive. Includes basic topics and examples to help guide you in setting up and using the various features in the drive. Valid for KAS software version 2.12 and firmware version 1.17.
English pdf 14.66 MB 11/14/17
zip AKD Servo Drive WorkBench GUI Standard Setup PT (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes Release Notes
Portuguese, Brazil zip 55.8 MB 11/13/17
pdf AKD-C and AKD-N EtherCAT Communications Manual EN (REV F)
This manual describes the installation, setup, range of functions, and software protocol for the decentral drive system with AKD-C and AKD-N devices. Valid for firmware version 1.17.
English pdf 2.75 MB 11/14/17
zip AKD BASIC Servo Drive Firmware (AKD-T-ICAN-01-17-00-000)
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. For revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.67 MB 11/14/17
zip AKD Servo Drive Firmware (AKD-B-NBAN-01-17-00-000)
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
English zip 1.78 MB 11/14/17

Pages