Back to top
File Language File Type: Size Release Date
zip Kollmorgen Motor Choke Drawing (3YL-20)
STEP file for 3YLN-20 motor choke. Applicable for Kollmorgen servo drives: S300, S400, S601...620, S701...712.
English zip 494.26 KB 10/26/17
zip Kollmorgen Motor Choke Drawing (3YLN-06)
STEP file for 3YLN-20 motor choke. Applicable for Kollmorgen servo drives: S300, S400, S601...606, S701...706, AKD-x003x...AKD-x006x.
English zip 525.01 KB 10/26/17
zip Kollmorgen Motor Choke Drawing (3YL-24)
STEP file for 3YLN-24 motor choke. Applicable for Kollmorgen servo drives: S724, AKD-x024x.
English zip 544.67 KB 10/26/17
pdf AKD-C EU-Konformitätserklärung
EU-Konformitätserklärung fur Zentrales Netzteil AKD-C
German pdf 15.97 KB 10/20/17
pdf AKD-C EU Declaration of Conformity
AKD-C (Central Power Supply) EU Declaration of Conformity.
English pdf 15.93 KB 10/20/17
pdf AKD-x04807 EU Declaration of Conformity
Declaration of conformity with EU directives for AKD-x04807 drives with x=B,P,T,M
English pdf 15.9 KB 10/20/17
pdf AKD-N EU-Konformitätserklärung
EU-Konformitätserklärung fur AKD-N Dezentraler Servoverstärker
German pdf 15.83 KB 10/20/17
pdf AKD-x04807 EU-Konformitätserklärung
Konformitäts EU-Richtlinien für die AKD-x04807 Antriebe mit x = B, P, T, M Declaration of conformity with EU directives for AKD-x04807 drives with x=B,P,T,M
German pdf 15.87 KB 10/20/17
pdf AKD-N EU Declaration of Conformity
EU Declaration of Conformity for AKD-N drives.
English pdf 16.01 KB 10/20/17
pdf AKD-BPTM Typenschlüssel
Typenschlüssel zur AKD-B|P|T|M Produktidentifizierung
German pdf 123.15 KB 10/16/17
pdf PCMM Typenschlüssel
Typenschlüssel zur PCMM (AKD-PCM) Produktidentifizierung
German pdf 50.12 KB 10/16/17
null KBM and TBM Performance Curve Generator
Online tool that provides a performance curve for proper sizing of KBM and TBM motors.
English null 10/11/17
zip KVB 2.20 Sample Project for AKI Panel and AKD BASIC
Valid for KVB software 2.20 SP2 Build 2.22.353.0. An HMI program that is setup to work with a Basic program in the AKD Basic drive. Allows the operator to select and execute five pre-programmed position moves saved in the Basic program. The operator can edit the distance and speed of one pre-programmed position move. Indicators show the status of motion. The HMI will indicate if homing is complete and the homing move can be started from the HMI.
English zip 23 MB 10/9/17
zip KVB 2.20 Sample Project for AKI Panel and AKD Motion Tasking
Valid for KVB software 2.20 SP2 Build 2.22.353.0. This HMI program is set up to run motion tasks in the AKD drive. The operator can select from 5 motion tasks saved in the drive and run the selected task. The distance and speed of one other task can be edited by the operator. This program is also set up to run a manual jog move in velocity mode. For more information, see the application note included in this package.
English zip 23.08 MB 10/9/17
ppt AKD Profinet Training Rev. C
This Powerpoint presentation provides information about the Profinet fieldbus communication protocol support by the AKD drive.
English ppt 1.06 MB 9/7/17
pdf AKD Profinet Parameter Access Byte Descriptions
Byte order and descriptions of each byte of data used to read/write PNU's in the AKD Profinet Parameter Access Channel. This information is for protocol-level understanding of the Profinet fieldbus.
English pdf 34.56 KB 9/5/17
pdf Typenschlüssel S400
Part number scheme, S400 drives
German pdf 22.38 KB 9/5/17
dxf S400 2D Dimension Drawing Isometric, DXF
2D drawing of S400 drives, DXF format
English dxf 953.07 KB 9/5/17
zip S400 3D Models, DXF
3D model of S400 drives, DXF format
English zip 1.13 MB 9/5/17
zip S400 Firmware BiSS & EtherCAT support
Non Dual-Use, Frequency limit 599 Hz for sensorless operation of induction motors
English zip 823.39 KB 9/5/17
zip S400 3D Models, SAT
3D model of S400 drives, SAT format
English zip 1.43 MB 9/5/17
zip S400 Firmware Standard
Non Dual-Use, Frequency limit 599 Hz for sensorless operation of induction motors
English zip 812.56 KB 9/5/17
dxf S601-620 2D Dimension Drawing Isometric, DXF
2D Isometric drawing of S601-610 drives. DXF format
English dxf 2.55 MB 9/1/17
zip S620 3D Models, SAT
3D model of S620 drives, SAT format
English zip 598.81 KB 9/1/17
dxf S640-670 2D Dimension Drawing Isometric, DXF
2D drawing of S640-S670 drives, isometric view. DXF format
English dxf 1.66 MB 9/1/17

Pages