Back to top
File Description: 
EU Declaration of Conformity for 3YL Motor Chokes (-20, -24)
Language: 
English
Release: 
07/2016
Release Date: 
Wednesday, July 27, 2016

The AKM standard motor can be configured to achieve an IP67 rating by using the straight connectors (G option) and the shaft seal (01 option).  The 0W (washdown) and 0F (food grade) motors all meet the IP67 rated whether they have straight or angled connectors.

motorstecker_washdown_aufbau.png
  1. View
  2. Contact socket
  3. Contacts
  4. Lamella Clamp
  5. Dimensions

Pinout

Power & SFD AKM2 - AKM6 (Feedback code C-)

motorstecker_aufbau.png
  1. View
  2. Contact socket
  3. Contacts
  4. Lamella Clamp
  5. Dimensions

Pinout

Power & SFD AKM2 - AKM6 (Feedback code C-)

We have been informed that the AKM motors do not require a CCC document.  The attached document (written in Chinese) is sufficient to allow AKM motors to gain entry into China.

The standard operating temperature of an AKM is based upon the most temperature sensitive device.  This is typically the bearings .  The standard bearings that are used on the AKM put the operating temperature at -20 to +120 deg.

There are three issues with motors in a vacuum and/or high altitude

  1. Heat dissipation

Servo amplifiers

A derating may be necessary due to high environment temperature or due to operation in high locations. Current values are affected.

No derating for servo amplifiers with standard clock frequency, up to 1000m a.m.s.l. and with max. 40°C ambient temperature.

Attached is the letter of compliance for All Standard Catalog AKIM Models represented by AKM1, AKM2, AKM3, AKM4, AKM5, and AKM7 comply to DIRECTIVE 2011/65/EU.