Back to top
File Description: 
Part number scheme for AKD-C power supplies.
Language: 
English
Release: 
01/2018
Release Date: 
Monday, January 8, 2018

In order to use the AKD-N12 continuously with a full load, it is needed to ensure a RTHgesamt ≤ 0,2 K/W for the complete system ([1]). The AKD-N without a heat sink provides an RTH of 0,05 K/W. Therefore an additional RTH ≤ 0.15 K/W needs to be ensured in order to provide sufficient heat dissipation. This can be achieved by using a water cooled heat sink.

This article supplies further information about a water cooled option of the 12 A AKD-N and further information about the validation tests.

File Description: 
AKD Servo Drive Firmware Position Indexer SynqNet. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD PDMM Servo Drive (800 MHz) Firmware Motion Control EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD PDMM Servo Drive (1.2 GHz) Firmware Motion Control EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017
File Description: 
AKD Near Servo Drive Firmware Motion Control with EtherCAT, dual line, and tertiary fieldbus. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Language: 
English
Release: 
1.16
Release Date: 
Monday, April 10, 2017

Pages