Back to top

A customer wants to use AKM43E-GNC2AB-0W motors in a bench test equipped with a camera with CCD sensors to measure Ultraviolet and Infrared waves (spectrum between 300 nm to 1100 nm) The question is : do you think that the BiSS encoder mounted in the motor would not perturbate the measures ? In these Washdown motors, the encoder is in an metal or plastic enclosure ? Thanks for your answer.